NXP Semiconductors


Select site:

English

PESD5V0S2BT

Selection guide

Datasheet

PESD5V0S2BT
(Product Specification)
12-Feb-09, 12 pages, 84 kB

Download all documentation

PESD5V0S2BT - Low capacitance bidirectional double ESD protection diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Low capacitance bidirectional double ElectroStatic Discharge (ESD) protection diode in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package designed to protect two data lines from the damage caused by ESD and other transients.

Features

  • Bidirectional ESD protection of two lines
  • Low diode capacitance
  • Max. peak pulse power: PPP = 130 W at tp = 8/20 us
  • Low clamping voltage: VCL = 14 V at IPP = 12 A
  • Ultra low leakage current: IRM = 5 nA at VRWM = 5 V
  • ESD protection up to 30 kV
  • IEC 61000-4-2; level 4 (ESD)
  • IEC 61000-4-5 (surge); IPP = 12 A at tp = 8/20 us

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V0S2BTPESD5V0S2BT,2159340 580 07215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V0S2BTPESD5V0S2BT,215PESD5V0S2BT
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD5V0S2BT9340 580 07215  PESD5V0S2BT,215  0.1200ASIASAC - Taiwanyes300011/07/2009Buy onlineOrder samples
    ASIASACL - Hong Kong/Chinayes300011/07/2009Buy online 
    NADIGI-KEY CORPORATION10,202 11/6/2009Buy online 
    NAMOUSER ELECTRONICS3,154 11/6/2009Buy online 
    NAFUTURE ELECTRONICS1,855 11/7/2009Buy online 

Applications

  • Cellular handsets and accessories
  • Portable electronics
  • Computers and peripherals
  • Communication systems
  • Audio and video equipment

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD5V0S2BTSOT23
(TO-236AB)
4550.113002


Similar products
PESD5V0S2BT links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.