NXP Semiconductors


Select site:

English

PESD5V0U1BA; PESD5V0U1BB; PESD5V0U1BL

Selection guide

Datasheet

PESD5V0U1BA; PESD5V0U1BB; PESD5V0U1BL
(Product Specification)
25-Apr-07, 12 pages, 80 kB

Download all documentation

PESD5V0U1BA; PESD5V0U1BB; PESD5V0U1BL - Ultra low capacitance bidirectional ESD protection diodes

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultra low capacitance bidirectional ElectroStatic Discharge (ESD) protection diodes in small Surface-Mounted Device (SMD) plastic packages designed to protect one data line from the damage caused by ESD.

Features

  • Bidirectional ESD protection of one line
  • Ultra low leakage current: IRM =5 nA
  • Ultra low diode capacitance: Cd = 2.9 pF
  • ESD protection of up to 10 kV
  • IEC 61000-4-2; level 4 (ESD)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V0U1BAPESD5V0U1BA,1159340 608 54115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking
PESD5V0U1BBPESD5V0U1BB,1159340 608 55115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5V0U1BB/DGPESD5V0U1BB/DG,1159340 619 03115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5V0U1BLPESD5V0U1BL,3159340 608 53315Volume productionSOD882
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V0U1BAPESD5V0U1BA,115PESD5V0U1BA
Always Pb-free
PESD5V0U1BBPESD5V0U1BB,115PESD5V0U1BB
Always Pb-free
PESD5V0U1BB/DGPESD5V0U1BB/DG,115PESD5V0U1BB_DG
Always Pb-free
PESD5V0U1BLPESD5V0U1BL,315PESD5V0U1BL
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD5V0U1BA9340 608 54115  PESD5V0U1BA,115  NAMOUSER ELECTRONICS315 11/20/2009Buy onlineOrder samples
    NANEWARK785 11/20/2009Buy online 
    NADIGI-KEY CORPORATION3,360 11/20/2009Buy online 
    NAMOUSER ELECTRONICS315 11/20/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/19/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
PESD5V0U1BB9340 608 55115  PESD5V0U1BB,115  0.1300NAMOUSER ELECTRONICS1,175 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS21,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION2,479 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,175 11/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
PESD5V0U1BB/DG9340 619 03115  PESD5V0U1BB/DG,115        not available
PESD5V0U1BL9340 608 53315  PESD5V0U1BL,315  NAMOUSER ELECTRONICS7,880 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION9,750 11/20/2009Buy online 
    NAMOUSER ELECTRONICS7,880 11/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes1000011/20/2009Buy online 
    ASIAWPI50,0001000011/19/2009Buy online 

Applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • Subscriber Identity Module (SIM) card protection
  • 10/100/1000 Ethernet
  • FireWire
  • Local Area Network (LAN) equipment
  • High-speed data lines

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVRWM(V)IRMmax(µA)VBR typ.(V)Number of protected lines
PESD5V0U1BASOD323
(UMD2; I-IEIA; URP)
510071
PESD5V0U1BBSOD523
(SC-79)
510071
PESD5V0U1BB/DGSOD523
(SC-79)
510071
PESD5V0U1BLSOD882
(SOD2)
510071


Similar products
PESD5V0U1BA; PESD5V0U1BB; PESD5V0U1BL links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.