NXP Semiconductors


Select site:

English

PESD5V0U2BM

Selection guide

Datasheet

PESD5V0U2BM
(Product Specification)
14-Aug-08, 11 pages, 75 kB

Download all documentation

PESD5V0U2BM - Ultra low capacitance bidirectional double ESD protection array

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultra low capacitance bidirectional double ElectroStatic Discharge (ESD) protection diode array in a SOT883 (SC-101) leadless ultra small Surface-Mounted Device (SMD) plastic package designed to protect up to two signal lines from the damage caused by ESD and other transients.

Features

  • Bidirectional ESD protection of up to two lines
  • ESD protection up to 10 kV
  • Ultra low diode capacitance: Cd = 2.9 pF
  • IEC 61000-4-2; level 4 (ESD)
  • Ultra low leakage current: IRM = 5 nA
  • AEC-Q101 qualified

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V0U2BMPESD5V0U2BM,3159340 619 47315Volume productionSOT883Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V0U2BMPESD5V0U2BM,315PESD5V0U2BM
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD5V0U2BM9340 619 47315  PESD5V0U2BM,315  NADIGI-KEY CORPORATION9,999 11/6/2009Buy onlinenot available

Applications

  • Computers and peripherals
  • Portable electronics
  • Audio and video equipment
  • Subscriber Identity Module (SIM) card protection
  • Cellular handsets and accessories
  • FireWire
  • 10/100/1000 Mbit/s Ethernet
  • High-speed data lines
  • Communication systems

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD5V0U2BMSOT883
3.550.106.52


Similar products
PESD5V0U2BM links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.