NXP Semiconductors


Select site:

English

PESD5V0U2BT

Selection guide

Datasheet

PESD5V0U2BT
(Product Specification)
27-Mar-07, 11 pages, 72 kB

Download all documentation

PESD5V0U2BT - Ultra low capacitance bidirectional double ESD protection diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultra low capacitance bidirectional double ElectroStatic Discharge (ESD) protection diode in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package designed to protect two data lines from the damage caused by ESD.

Features

  • Bidirectional ESD protection of two lines
  • Ultra low leakage current: IRM =5 nA
  • Ultra low diode capacitance: Cd = 2.9 pF
  • ESD protection of up to 10 kV
  • IEC 61000-4-2; level 4 (ESD)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V0U2BTPESD5V0U2BT,2159340 608 56215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V0U2BTPESD5V0U2BT,215PESD5V0U2BT
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD5V0U2BT9340 608 56215  PESD5V0U2BT,215  0.1200ASIASACL - Hong Kong/Chinayes300011/08/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION38,615 11/7/2009Buy online 
    NAMOUSER ELECTRONICS3,485 11/7/2009Buy online 
    NAFUTURE ELECTRONICS6,000 11/7/2009Buy online 

Applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • Subscriber Identity Module (SIM) card protection
  • 10/100/1000 Ethernet
  • FireWire
  • Local Area Network (LAN) equipment
  • High-speed data lines

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD5V0U2BTSOT23
(TO-236AB)
05100-72


Similar products
PESD5V0U2BT links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.