Ultra low capacitance bidirectional quadruple ElectroStatic Discharge (ESD) protection arrays in ultra small Surface-Mounted Device (SMD) plastic packages designed to protect up to four signal lines from the damage caused by ESD and other transients.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PESD5V0U4BF | PESD5V0U4BF,115 | 9340 619 51115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| PESD5V0U4BW | PESD5V0U4BW,115 | 9340 619 53115 | Volume production | SOT665 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PESD5V0U4BF | PESD5V0U4BF,115 | PESD5V0U4BF |
| Always Pb-free | ||||
| PESD5V0U4BW | PESD5V0U4BW,115 | PESD5V0U4BW |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PESD5V0U4BF | 9340 619 51115 | PESD5V0U4BF,115 | NA | DIGI-KEY CORPORATION | 9,900 | 11/7/2009 | Buy online | not available | ||
| PESD5V0U4BW | 9340 619 53115 | PESD5V0U4BW,115 | not available |
Support Documents
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | PPP max(W) | VBR typ.(V) | Number of protected lines |
|---|---|---|---|---|---|---|---|
| PESD5V0U4BF | SOT886
(XSON6) | 3.5 | 5 | 0.1 | 0 | 6.5 | 4 |
| PESD5V0U4BW | SOT665
| 3.5 | 5 | 0.1 | 0 | 6.5 | 4 |
Similar products
PESD5V0U4BF; PESD5V0U4BW
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.