NXP Semiconductors


Select site:

English

PESD5V0U5BF; PESD5V0U5BV

Selection guide

Datasheet

PESD5V0U5BF; PESD5V0U5BV
(Product Specification)
15-Aug-08, 12 pages, 83 kB

Download all documentation

PESD5V0U5BF; PESD5V0U5BV - Ultra low capacitance bidirectional fivefold ESD protection arrays

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultra low capacitance bidirectional fivefold ElectroStatic Discharge (ESD) protection arrays in ultra small Surface-Mounted Device (SMD) plastic packages designed to protect up to five signal lines from the damage caused by ESD and other transients.

Features

  • Bidirectional ESD protection of up to five lines
  • ESD protection up to 10 kV
  • Ultra low diode capacitance: Cd = 2.9 pF
  • IEC 61000-4-2; level 4 (ESD)
  • Ultra low leakage current: IRM = 5 nA
  • AEC-Q101 qualified

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V0U5BFPESD5V0U5BF,1159340 619 67115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
PESD5V0U5BVPESD5V0U5BV,1159340 619 54115Volume productionSOT666Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V0U5BFPESD5V0U5BF,115PESD5V0U5BF
Always Pb-free
PESD5V0U5BVPESD5V0U5BV,115PESD5V0U5BV
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD5V0U5BF9340 619 67115  PESD5V0U5BF,115        not available
PESD5V0U5BV9340 619 54115  PESD5V0U5BV,115        not available

Applications

  • Computers and peripherals
  • Portable electronics
  • Audio and video equipment
  • Subscriber Identity Module (SIM) card protection
  • Cellular handsets and accessories
  • FireWire
  • 10/100/1000 Mbit/s Ethernet
  • High-speed data lines
  • Communication systems

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD5V0U5BFSOT886
(XSON6)
3.550.106.55
PESD5V0U5BVSOT666
3.550.106.55


Similar products
PESD5V0U5BF; PESD5V0U5BV links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.