NXP Semiconductors


Select site:

English

PESD5V2S18U

Selection guide

Datasheet

PESD5V2S18U
(Product Specification)
28-Apr-03, 8 pages, 141 kB

Download all documentation

PESD5V2S18U - ESD protection array

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

Monolithic ESD protection device designed to protect up to 18 transmission or data lines from the damage caused by electrostatic discharge (ESD) and surge pulses.

Features

  • Uni-directional ESD protection of up to 18 lines
  • Maximum peak reverse power: PPP = 100 W at tp = 8/20 us
  • Low clamping voltage: VCL = 12 V max. at IZSM =10 A
  • Low leakage current: IR = 100 nA typ. at VRWM = 5.2 V
  • IEC 61000-4-2, level 4 (ESD); 15 kV (air) and 8 kV (contact).

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V2S18UPESD5V2S18U,1189340 575 92118Discontinued
Replacement product
SOT339Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V2S18UPESD5V2S18U,118PESD5V2S18U
week 41, 2005

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PESD5V2S18U93405759211830-sep-0931-dec-09$product.prunedProduct.eplacementPartDN 62
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life. See Replacement Part.

Applications

  • Printer parallel ports
  • Computers and peripherals
  • Communication systems.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD5V2S18USOT339
05.211006.818


Similar products
PESD5V2S18U links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.