NXP Semiconductors


Select site:

English

PESD5Zx series

Selection guide

Datasheet

PESD5Zx series
(Product Specification)
04-Apr-08, 17 pages, 135 kB

Download all documentation

PESD5Zx series - Low capacitance unidirectional ESD protection diodes

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Low capacitance unidirectional ElectroStatic Discharge (ESD) protection diodes in a SOD523 (SC-79) ultra small and flat lead Surface-Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and other transients.

Features

  • ESD protection of one line
  • Low leakage current: IRM < 1 nA
  • Low diode capacitance
  • ESD protection up to 30 kV
  • Max. peak pulse power: PPP = 260 W
  • IEC 61000-4-2; level 4 (ESD)
  • Low clamping voltage: VCL = 15 V
  • IEC 61000-4-5 (surge); IPP = 20 A

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5Z12PESD5Z12,1159340 612 68115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5Z2.5PESD5Z2.5,1159340 612 63115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5Z3.3PESD5Z3.3,1159340 612 64115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5Z5.0PESD5Z5.0,1159340 612 65115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5Z6.0PESD5Z6.0,1159340 612 66115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5Z7.0PESD5Z7.0,1159340 612 67115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5Z12PESD5Z12,115PESD5Z12
Always Pb-free
PESD5Z2.5PESD5Z2.5,115PESD5Z2.5
Always Pb-free
PESD5Z3.3PESD5Z3.3,115PESD5Z3.3
Always Pb-free
PESD5Z5.0PESD5Z5.0,115PESD5Z5.0
Always Pb-free
PESD5Z6.0PESD5Z6.0,115PESD5Z6.0
Always Pb-free
PESD5Z7.0PESD5Z7.0,115PESD5Z7.0
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD5Z129340 612 68115  PESD5Z12,115  ASIAWPI30,000300011/06/2009Buy onlineOrder samples
PESD5Z2.59340 612 63115  PESD5Z2.5,115        Order samples
PESD5Z3.39340 612 64115  PESD5Z3.3,115  ASIAWPI30,000300011/06/2009Buy onlineOrder samples
PESD5Z5.09340 612 65115  PESD5Z5.0,115  ASIAWPI30,000300011/06/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS22 11/6/2009Buy online 
PESD5Z6.09340 612 66115  PESD5Z6.0,115        Order samples
PESD5Z7.09340 612 67115  PESD5Z7.0,115  NAMOUSER ELECTRONICS475 11/6/2009Buy onlineOrder samples

Applications

  • Computers and peripherals
  • Portable electronics
  • Audio and video equipment
  • Subscriber Identity Module (SIM) card protection
  • Cellular handsets and accessories
  • FireWire
  • 10/100/1000 Mbit/s Ethernet
  • High-speed data lines
  • Communication systems

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)Number of protected lines
PESD5Z12SOD523
(SC-79)
7512102000
PESD5Z2.5SOD523
(SC-79)
3002.562600
PESD5Z3.3SOD523
(SC-79)
2003.3502600
PESD5Z5.0SOD523
(SC-79)
1505501800
PESD5Z6.0SOD523
(SC-79)
1506101800
PESD5Z7.0SOD523
(SC-79)
1507101800


Similar products
PESD5Zx series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.