NXP Semiconductors


Select site:

English

PESDxL1BA series

Parametric Search

Datasheet

PESDxL1BA series
(Product Specification)
04-Oct-04, 15 pages, 181 kB

Download all documentation

General description

Bidirectional ElectroStatic Discharge (ESD) protection diodes in a very small SOD323 (SC-76) SMD plastic package designed to protect one signal line from the damage caused by ESD and other transients.

Features

  • Bidirectional ESD protection of one line
  • ESD protection > 23 kV
  • Max. peak pulse power: Ppp = 500 W
  • IEC 61000-4-2, level 4 (ESD)
  • Low clamping voltage: V(CL)R = 26 V
  • IEC 61000-4-5 (surge); Ipp = 18 A
  • Ultra low leakage current: IRM < 0.09 uA
  • Very small SMD plastic package.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PESD12VL1BAPESD12VL1BA T/R9340 584 22115Volume productionSOD323
(UMD2; I-IEIA; URP; SC-76)
Tape reel smdStandard MarkingPESD12VL1BA
Always Pb-free
PESD15VL1BAPESD15VL1BA T/R9340 584 23115Volume productionSOD323
(UMD2; I-IEIA; URP; SC-76)
Tape reel smdStandard MarkingPESD15VL1BA
Always Pb-free
PESD24VL1BAPESD24VL1BA T/R9340 584 24115Volume productionSOD323
(UMD2; I-IEIA; URP; SC-76)
Tape reel smdStandard MarkingPESD24VL1BA
Always Pb-free
PESD3V3L1BAPESD3V3L1BA T/R9340 584 19115Volume productionSOD323
(UMD2; I-IEIA; URP; SC-76)
Tape reel smdStandard MarkingPESD3V3L1BA
Always Pb-free
PESD5V0L1BAPESD5V0L1BA T/R9340 584 21115Volume productionSOD323
(UMD2; I-IEIA; URP; SC-76)
Tape reel smdStandard MarkingPESD5V0L1BA
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PESD12VL1BA9340 584  22115  0.1000NAARROW ELECTRONICS3,0008/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION6,0008/5/2008 Buy online  
   NADIGI-KEY CORPORATION5738/5/2008 Buy online  
   NAMOUSER ELECTRONICS2,5508/4/2008 Buy online  
   ASIAWPG30,00008/05/2008 Buy online  
PESD15VL1BA9340 584  23115  0.1000NADIGI-KEY CORPORATION21,0008/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,2098/5/2008 Buy online  
   NAMOUSER ELECTRONICS7,9758/4/2008 Buy online  
   ASIAWPG30,00008/05/2008 Buy online  
PESD24VL1BA9340 584  24115  0.1000NADIGI-KEY CORPORATION3,0008/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,3578/5/2008 Buy online  
   NAMOUSER ELECTRONICS5,0008/4/2008 Buy online  
PESD3V3L1BA9340 584  19115  0.1000NADIGI-KEY CORPORATION21,0008/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,2128/5/2008 Buy online  
   NAFUTURE ELECTRONICS9,0008/5/2008 Buy online  
   NAMOUSER ELECTRONICS8,9048/4/2008 Buy online  
PESD5V0L1BA9340 584  21115  0.1000NADIGI-KEY CORPORATION15,0008/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION8748/5/2008 Buy online  

Applications

  • Computers and peripherals
  • Data lines
  • Communication systems
  • CAN bus protection.
  • Audio and video equipment


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
Intelligent washing machine
Main CPU board
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(A)PPP max(W)VBR typ.(V)Number of protected lines
PESD12VL1BASOD323
(UMD2; I-IEIA; URP; SC-76)
0 12 0.05 200 15.9 1
PESD15VL1BASOD323
(UMD2; I-IEIA; URP; SC-76)
0 15 0.05 200 18.9 1
PESD24VL1BASOD323
(UMD2; I-IEIA; URP; SC-76)
0 24 0.05 200 27.8 1
PESD3V3L1BASOD323
(UMD2; I-IEIA; URP; SC-76)
0 3.3 2 500 6.4 1
PESD5V0L1BASOD323
(UMD2; I-IEIA; URP; SC-76)
0 5 1 500 7.6 1

Similar products

PESDxL1BA series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.