NXP Semiconductors


Select site:

English

PESDxL1BA series

Selection guide

Datasheet

PESDxL1BA series
(Product Specification)
03-Sep-09, 15 pages, 184 kB

Download all documentation

PESDxL1BA series - Low capacitance bidirectional ESD protection diodes in SOD323

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Bidirectional ElectroStatic Discharge (ESD) protection diodes in a very small SOD323 (SC-76) SMD plastic package designed to protect one signal line from the damage caused by ESD and other transients.

Features

  • Bidirectional ESD protection of one line
  • ESD protection > 23 kV
  • Max. peak pulse power: Ppp = 500 W
  • IEC 61000-4-2, level 4 (ESD)
  • Low clamping voltage: V(CL)R = 26 V
  • IEC 61000-4-5 (surge); Ipp = 18 A
  • Ultra low leakage current: IRM < 0.09 uA
  • Very small SMD plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD12VL1BAPESD12VL1BA,1159340 584 22115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking
PESD15VL1BAPESD15VL1BA,1159340 584 23115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking
PESD24VL1BAPESD24VL1BA,1159340 584 24115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking
PESD3V3L1BAPESD3V3L1BA,1159340 584 19115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking
PESD5V0L1BAPESD5V0L1BA,1159340 584 21115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD12VL1BAPESD12VL1BA,115PESD12VL1BA
Always Pb-free
PESD15VL1BAPESD15VL1BA,115PESD15VL1BA
Always Pb-free
PESD24VL1BAPESD24VL1BA,115PESD24VL1BA
Always Pb-free
PESD3V3L1BAPESD3V3L1BA,115PESD3V3L1BA
Always Pb-free
PESD5V0L1BAPESD5V0L1BA,115PESD5V0L1BA
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD12VL1BA9340 584 22115  PESD12VL1BA,115  0.1000NAARROW ELECTRONICS6,000 11/6/2009Buy onlineOrder samples
    ASIASAC - Taiwanyes300011/08/2009Buy online 
    NADIGI-KEY CORPORATION8,072 11/7/2009Buy online 
    NAMOUSER ELECTRONICS2,503 11/7/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/7/2009Buy online 
PESD15VL1BA9340 584 23115  PESD15VL1BA,115  0.1000ASIAWPI30,000300011/07/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION13,950 11/7/2009Buy online 
    NAMOUSER ELECTRONICS449 11/7/2009Buy online 
    NAFUTURE ELECTRONICS12,000 11/7/2009Buy online 
PESD24VL1BA9340 584 24115  PESD24VL1BA,115  0.1000ASIAWPI9,000300011/07/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION9,282 11/7/2009Buy online 
    NAMOUSER ELECTRONICS6,000 11/7/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/7/2009Buy online 
PESD3V3L1BA9340 584 19115  PESD3V3L1BA,115  0.1000NADIGI-KEY CORPORATION8,310 11/7/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS809 11/7/2009Buy online 
    NAFUTURE ELECTRONICS48,000 11/7/2009Buy online 
PESD5V0L1BA9340 584 21115  PESD5V0L1BA,115  0.1000ASIAWPI30,000300011/07/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION22,510 11/7/2009Buy online 
    NAMOUSER ELECTRONICS5,879 11/7/2009Buy online 
    NAFUTURE ELECTRONICS6,000 11/7/2009Buy online 

Applications

  • Computers and peripherals
  • Data lines
  • Communication systems
  • CAN bus protection
  • Audio and video equipment

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD12VL1BASOD323
(UMD2; I-IEIA; URP)
0120.0520015.91
PESD15VL1BASOD323
(UMD2; I-IEIA; URP)
0150.0520018.91
PESD24VL1BASOD323
(UMD2; I-IEIA; URP)
0240.0520027.81
PESD3V3L1BASOD323
(UMD2; I-IEIA; URP)
03.325006.41
PESD5V0L1BASOD323
(UMD2; I-IEIA; URP)
0515007.61


Similar products
PESDxL1BA series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.