Low capacitance double bidirectional ElectroStatic Discharge (ESD) protection diodes in a SOT23 small Surface Mounted Device (SMD) plastic package designed to protect two signal lines from the damage caused by ESD and other transients.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PESD12VL2BT | PESD12VL2BT,215 | 9340 588 65215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PESD15VL2BT | PESD15VL2BT,215 | 9340 588 66215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PESD24VL2BT | PESD24VL2BT,215 | 9340 588 67215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PESD3V3L2BT | PESD3V3L2BT,215 | 9340 588 63215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PESD5V0L2BT | PESD5V0L2BT,215 | 9340 588 64215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PESD12VL2BT | PESD12VL2BT,215 | PESD12VL2BT |
| Always Pb-free | ||||
| PESD15VL2BT | PESD15VL2BT,215 | PESD15VL2BT |
| Always Pb-free | ||||
| PESD24VL2BT | PESD24VL2BT,215 | PESD24VL2BT |
| Always Pb-free | ||||
| PESD3V3L2BT | PESD3V3L2BT,215 | PESD3V3L2BT |
| Always Pb-free | ||||
| PESD5V0L2BT | PESD5V0L2BT,215 | PESD5V0L2BT |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PESD12VL2BT | 9340 588 65215 | PESD12VL2BT,215 | 0.1400 | NA | ARROW ELECTRONICS | 3,000 | 11/6/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2,900 | 11/7/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,990 | 11/7/2009 | Buy online | ||||||
| PESD15VL2BT | 9340 588 66215 | PESD15VL2BT,215 | 0.1400 | ASIA | SACL - Hong Kong/China | yes | 3000 | 11/08/2009 | Buy online | Order samples |
| ASIA | WPI | 3,000 | 3000 | 11/07/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 7,350 | 11/7/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,012 | 11/7/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,000 | 11/7/2009 | Buy online | ||||||
| PESD24VL2BT | 9340 588 67215 | PESD24VL2BT,215 | 0.1400 | NA | DIGI-KEY CORPORATION | 9,605 | 11/7/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 800 | 11/7/2009 | Buy online | ||||||
| PESD3V3L2BT | 9340 588 63215 | PESD3V3L2BT,215 | 0.1400 | ASIA | SACL - Hong Kong/China | yes | 3000 | 11/08/2009 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 247 | 11/7/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 585 | 11/7/2009 | Buy online | ||||||
| PESD5V0L2BT | 9340 588 64215 | PESD5V0L2BT,215 | 0.1400 | NA | MOUSER ELECTRONICS | 1,189 | 11/7/2009 | Buy online | Order samples |
Support Documents
Support Models
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | PPP max(W) | VBR typ.(V) | Number of protected lines |
|---|---|---|---|---|---|---|---|
| PESD12VL2BT | SOT23
(TO-236AB) | 0 | 12 | 0.05 | 200 | 15.8 | 2 |
| PESD15VL2BT | SOT23
(TO-236AB) | 0 | 15 | 0.05 | 200 | 18.8 | 2 |
| PESD24VL2BT | SOT23
(TO-236AB) | 0 | 24 | 0.05 | 200 | 27.8 | 2 |
| PESD3V3L2BT | SOT23
(TO-236AB) | 0 | 3.3 | 2 | 350 | 6.4 | 2 |
| PESD5V0L2BT | SOT23
(TO-236AB) | 0 | 5 | 1 | 350 | 7.6 | 2 |
Similar products
PESDxL2BT series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.