NXP Semiconductors


Select site:

English

PESDxL2UM series

Selection guide

Datasheet

PESDxL2UM series
(Product Specification)
23-May-05, 9 pages, 169 kB

Download all documentation

PESDxL2UM series - Low capacitance double ESD protection diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Low capacitance ESD protection diode in a three pad SOT883 leadless ultra small plastic package designed to protect up to two transmission or data lines from ElectroStatic Discharge (ESD) damage.

Features

  • Uni-directional ESD protection of two lines or bi-directional ESD protection of one line
  • Reverse standoff voltage 3.3 and 5 V
  • Low diode capacitance
  • Ultra low leakage current
  • Leadless ultra small SOT883 surface mount package (1 x 0.6 x 0.5 mm)
  • Board space 1.17 mm2 (approx. 10pct of SOT23)
  • ESD protection >15 kV
  • IEC 61000-4-2; level 4 (ESD); 15 kV (air) or 8 kV (contact).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD3V3L2UMPESD3V3L2UM,3159340 577 82315Volume productionSOT883Tape reel smdStandard Marking
PESD5V0L2UMPESD5V0L2UM,3159340 577 83315Volume productionSOT883Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD3V3L2UMPESD3V3L2UM,315PESD3V3L2UM
Always Pb-free
PESD5V0L2UMPESD5V0L2UM,315PESD5V0L2UM
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD3V3L2UM9340 577 82315  PESD3V3L2UM,315  0.1600ASIAWPI30,0001000011/06/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS1,000 11/7/2009Buy online 
PESD5V0L2UM9340 577 83315  PESD5V0L2UM,315  0.1600NADIGI-KEY CORPORATION10,000 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS700 11/6/2009Buy online 

Applications

  • Cellular handsets and accessories
  • Portable electronics
  • Computers and peripherals
  • Communication systems
  • Audio and video equipment.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD3V3L2UMSOT883
283.30.3305.62
PESD5V0L2UMSOT883
1950.025306.82


Similar products
PESDxL2UM series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.