NXP Semiconductors


Select site:

English

PESDxS1UB series

Selection guide

Datasheet

PESDxS1UB series
(Product Specification)
02-Sep-09, 15 pages, 116 kB

Download all documentation

PESDxS1UB series - ESD protection diodes in SOD523 package

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Unidirectional ESD protection diode in a SOD523 plastic package designed to protect one transmission or data line from the damage caused by ESD (ElectroStatic Discharge) and other transients.

Features

  • Unidirectional ESD protection of one line
  • Max. peak pulse power: PPP = 330 W at tp = 8/20 us
  • Low clamping voltage: VCL = 20 V at IPP = 18 A
  • Ultra low leakage current: IRM < 700 nA
  • ESD protection > 23 kV
  • IEC 61000-4-2, level 4 (ESD)
  • IEC 61000-4-5 (surge); IPP = 18 A at tp = 8/20 us

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD12VS1UBPESD12VS1UB,1159340 585 12115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD15VS1UBPESD15VS1UB,1159340 585 13115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD24VS1UBPESD24VS1UB,1159340 585 14115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD3V3S1UBPESD3V3S1UB,1159340 585 09115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5V0S1UBPESD5V0S1UB,1159340 585 11115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD12VS1UBPESD12VS1UB,115PESD12VS1UB
Always Pb-free
PESD15VS1UBPESD15VS1UB,115PESD15VS1UB
Always Pb-free
PESD24VS1UBPESD24VS1UB,115PESD24VS1UB
Always Pb-free
PESD3V3S1UBPESD3V3S1UB,115PESD3V3S1UB
Always Pb-free
PESD5V0S1UBPESD5V0S1UB,115PESD5V0S1UB
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD12VS1UB9340 585 12115  PESD12VS1UB,115  0.0800NAMOUSER ELECTRONICS3,470 11/6/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING6,000 11/6/2009Buy online 
PESD15VS1UB9340 585 13115  PESD15VS1UB,115  0.0800NAMOUSER ELECTRONICS6,000 11/6/2009Buy onlineOrder samples
PESD24VS1UB9340 585 14115  PESD24VS1UB,115  0.0800NADIGI-KEY CORPORATION952 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,375 11/6/2009Buy online 
PESD3V3S1UB9340 585 09115  PESD3V3S1UB,115  0.0800ASIAWPI1,913111/06/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION9,919 11/6/2009Buy online 
    NAMOUSER ELECTRONICS3,899 11/6/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/6/2009Buy online 
PESD5V0S1UB9340 585 11115  PESD5V0S1UB,115  0.0800ASIASACL - Hong Kong/Chinayes300011/07/2009Buy onlineOrder samples
    ASIAWPI30,000300011/06/2009Buy online 
    NADIGI-KEY CORPORATION552 11/6/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/6/2009Buy online 

Applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Data lines
  • CAN bus protection

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD12VS1UBSOD523
(SC-79)
75120.05180151
PESD15VS1UBSOD523
(SC-79)
70150.05160181
PESD24VS1UBSOD523
(SC-79)
50240.05160271
PESD3V3S1UBSOD523
(SC-79)
3003.323305.61
PESD5V0S1UBSOD523
(SC-79)
200512606.81


Similar products
PESDxS1UB series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.