Unidirectional ElectroStatic Discharge (ESD) protection diodes in a SOD882 leadless ultra small Surface Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and other transients.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PESD12VS1UL | PESD12VS1UL,315 | 9340 599 77315 | Volume production | SOD882
(SOD2) | Tape reel smd | Standard Marking | |
| PESD15VS1UL | PESD15VS1UL,315 | 9340 599 78315 | Volume production | SOD882
(SOD2) | Tape reel smd | Standard Marking | |
| PESD24VS1UL | PESD24VS1UL,315 | 9340 599 79315 | Volume production | SOD882
(SOD2) | Tape reel smd | Standard Marking | |
| PESD3V3S1UL | PESD3V3S1UL,315 | 9340 599 75315 | Volume production | SOD882
(SOD2) | Tape reel smd | Standard Marking | |
| PESD5V0S1UL | PESD5V0S1UL,315 | 9340 599 76315 | Volume production | SOD882
(SOD2) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PESD12VS1UL | PESD12VS1UL,315 | PESD12VS1UL |
| Always Pb-free | ||||
| PESD15VS1UL | PESD15VS1UL,315 | PESD15VS1UL |
| Always Pb-free | ||||
| PESD24VS1UL | PESD24VS1UL,315 | PESD24VS1UL |
| Always Pb-free | ||||
| PESD3V3S1UL | PESD3V3S1UL,315 | PESD3V3S1UL |
| Always Pb-free | ||||
| PESD5V0S1UL | PESD5V0S1UL,315 | PESD5V0S1UL |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PESD12VS1UL | 9340 599 77315 | PESD12VS1UL,315 | 0.0800 | ASIA | WPI | 40,000 | 10000 | 11/07/2009 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 6,835 | 11/7/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 900 | 11/7/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 10,000 | 11/7/2009 | Buy online | ||||||
| PESD15VS1UL | 9340 599 78315 | PESD15VS1UL,315 | 0.0800 | Order samples | ||||||
| PESD24VS1UL | 9340 599 79315 | PESD24VS1UL,315 | 0.0800 | ASIA | WPI | 50,000 | 10000 | 11/07/2009 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 1,000 | 11/7/2009 | Buy online | ||||||
| PESD3V3S1UL | 9340 599 75315 | PESD3V3S1UL,315 | 0.0800 | Order samples | ||||||
| PESD5V0S1UL | 9340 599 76315 | PESD5V0S1UL,315 | 0.0800 | ASIA | WPI | 50,000 | 10000 | 11/07/2009 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 9,675 | 11/7/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,000 | 11/7/2009 | Buy online |
Support Documents
Support Models
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | PPP max(W) | VBR typ.(V) | Number of protected lines |
|---|---|---|---|---|---|---|---|
| PESD12VS1UL | SOD882
(SOD2) | 75 | 12 | 0.05 | 150 | 15 | 1 |
| PESD15VS1UL | SOD882
(SOD2) | 70 | 15 | 0.05 | 150 | 18 | 1 |
| PESD24VS1UL | SOD882
(SOD2) | 50 | 24 | 0.05 | 150 | 27 | 1 |
| PESD3V3S1UL | SOD882
(SOD2) | 300 | 3.3 | 2 | 150 | 5.6 | 1 |
| PESD5V0S1UL | SOD882
(SOD2) | 200 | 5 | 1 | 150 | 6.8 | 1 |