NXP Semiconductors


Select site:

English

PESDxS2UQ series

Parametric Search

General description

Uni-directional double ESD protection diodes in a SOT663 plastic package. Designed to protect up to two transmission or data lines from ElectroStatic Discharge (ESD) damage.

Features

  • Uni-directional ESD protection of up to two lines
  • Max. peak pulse power: Ppp = 150 W at tp = 8/20 us
  • Low clamping voltage: V(CL)R = 20 V at Ipp =15 A
  • Low reverse leakage current: IRM <1 nA
  • ESD protection > 30 kV
  • IEC 61000-4-2; level 4 (ESD)
  • IEC 61000-4-5 (surge); Ipp = 15 A at tp = 8/20 us.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PESD12VS2UQPESD12VS2UQ T/R9340 578 36115Volume productionSOT663Tape reel smdStandard MarkingPESD12VS2UQ
Always Pb-free
PESD15VS2UQPESD15VS2UQ T/R9340 578 37115Volume productionSOT663Tape reel smdStandard MarkingPESD15VS2UQ
Always Pb-free
PESD24VS2UQPESD24VS2UQ T/R9340 578 38115Volume productionSOT663Tape reel smdStandard MarkingPESD24VS2UQ
Always Pb-free
PESD3V3S2UQPESD3V3S2UQ T/R9340 578 39115Volume productionSOT663Tape reel smdStandard MarkingPESD3V3S2UQ
Always Pb-free
PESD5V0S2UQPESD5V0S2UQ T/R9340 578 35115Volume productionSOT663Tape reel smdStandard MarkingPESD5V0S2UQ
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PESD12VS2UQ9340 578  36115  0.1000      Order samples
PESD15VS2UQ9340 578  37115  0.1000      Order samples
PESD24VS2UQ9340 578  38115  0.1000      Order samples
PESD3V3S2UQ9340 578  39115  0.1000      Order samples
PESD5V0S2UQ9340 578  35115  0.1000      Order samples

Block diagrams/pinning

Technical documents

Support Documents

75015759; EMI filter and ESD protection Mobile phone applications (2006-11-01)
75013084; ESD protection diodes Cross reference list ; Safeguarding circuits everywhere (2004-05-12)
75014473; Philips portfolio in SOT663, SOT665 and SOT666 packages (2005-01-13)

Support Models

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(A)PPP max(W)VBR typ.(V)Number of protected lines
PESD12VS2UQSOT663
100 12 0.03 150 15 2
PESD15VS2UQSOT663
70 15 0.05 150 18 2
PESD24VS2UQSOT663
50 24 0.05 150 27 2
PESD3V3S2UQSOT663
275 3.3 3 150 5.6 2
PESD5V0S2UQSOT663
215 5 0.3 150 6.8 2

Similar products

PESDxS2UQ series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.