NXP Semiconductors


Select site:

English

PESDxS2UQ series

Selection guide

Datasheet

PESDxS2UQ series
(Product Specification)
10-Sep-08, 13 pages, 305 kB

Download all documentation

PESDxS2UQ series - Double ESD protection diodes in SOT663 package

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Uni-directional double ESD protection diodes in a SOT663 plastic package. Designed to protect up to two transmission or data lines from ElectroStatic Discharge (ESD) damage.

Features

  • Uni-directional ESD protection of up to two lines
  • Max. peak pulse power: Ppp = 150 W at tp = 8/20 us
  • Low clamping voltage: V(CL)R = 20 V at Ipp = 15 A
  • Low reverse leakage current: IRM < 1 nA
  • ESD protection > 30 kV
  • IEC 61000-4-2; level 4 (ESD)
  • IEC 61000-4-5 (surge); Ipp = 15 A at tp = 8/20 us.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD12VS2UQPESD12VS2UQ,1159340 578 36115Volume productionSOT663Tape reel smdStandard Marking
PESD15VS2UQPESD15VS2UQ,1159340 578 37115Volume productionSOT663Tape reel smdStandard Marking
PESD24VS2UQPESD24VS2UQ,1159340 578 38115Volume productionSOT663Tape reel smdStandard Marking
PESD3V3S2UQPESD3V3S2UQ,1159340 578 39115Volume productionSOT663Tape reel smdStandard Marking
PESD5V0S2UQPESD5V0S2UQ,1159340 578 35115Volume productionSOT663Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD12VS2UQPESD12VS2UQ,115PESD12VS2UQ
Always Pb-free
PESD15VS2UQPESD15VS2UQ,115PESD15VS2UQ
Always Pb-free
PESD24VS2UQPESD24VS2UQ,115PESD24VS2UQ
Always Pb-free
PESD3V3S2UQPESD3V3S2UQ,115PESD3V3S2UQ
Always Pb-free
PESD5V0S2UQPESD5V0S2UQ,115PESD5V0S2UQ
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD12VS2UQ9340 578 36115  PESD12VS2UQ,115  0.1000NAMOUSER ELECTRONICS5,400 11/7/2009Buy onlineOrder samples
PESD15VS2UQ9340 578 37115  PESD15VS2UQ,115  0.1000NAMOUSER ELECTRONICS5,860 11/7/2009Buy onlineOrder samples
PESD24VS2UQ9340 578 38115  PESD24VS2UQ,115  0.1000NAMOUSER ELECTRONICS1,785 11/7/2009Buy onlineOrder samples
PESD3V3S2UQ9340 578 39115  PESD3V3S2UQ,115  0.1000NADIGI-KEY CORPORATION179 11/7/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS125 11/7/2009Buy online 
PESD5V0S2UQ9340 578 35115  PESD5V0S2UQ,115  0.1000NAARROW ELECTRONICS4,000 11/6/2009Buy onlineOrder samples
    ASIASAC - Taiwanyes400011/08/2009Buy online 
    NADIGI-KEY CORPORATION8,766 11/7/2009Buy online 
    NAMOUSER ELECTRONICS8,600 11/7/2009Buy online 
    NAFUTURE ELECTRONICS1,000 11/7/2009Buy online 

Applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • High speed data lines
  • Parallel ports.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD12VS2UQSOT663
100120.03150152
PESD15VS2UQSOT663
70150.05150182
PESD24VS2UQSOT663
50240.05150272
PESD3V3S2UQSOT663
2753.331505.62
PESD5V0S2UQSOT663
21550.31506.82


Similar products
PESDxS2UQ series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.