Quadruple ElectroStatic Discharge (ESD) protection diode arrays in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package designed to protect up to 4 signal lines from the damage caused by ESD and other transients.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PESD12VS4UD | PESD12VS4UD,115 | 9340 593 03115 | Volume production | SOT457
(SC-74) | Tape reel smd | Standard Marking | |
| PESD15VS4UD | PESD15VS4UD,115 | 9340 593 04115 | Volume production | SOT457
(SC-74) | Tape reel smd | Standard Marking | |
| PESD24VS4UD | PESD24VS4UD,115 | 9340 593 05115 | Volume production | SOT457
(SC-74) | Tape reel smd | Standard Marking | |
| PESD3V3S4UD | PESD3V3S4UD,115 | 9340 593 01115 | Volume production | SOT457
(SC-74) | Tape reel smd | Standard Marking | |
| PESD5V0S4UD | PESD5V0S4UD,115 | 9340 593 02115 | Volume production | SOT457
(SC-74) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PESD12VS4UD | PESD12VS4UD,115 | PESD12VS4UD |
| Always Pb-free | ||||
| PESD15VS4UD | PESD15VS4UD,115 | PESD15VS4UD |
| Always Pb-free | ||||
| PESD24VS4UD | PESD24VS4UD,115 | PESD24VS4UD |
| Always Pb-free | ||||
| PESD3V3S4UD | PESD3V3S4UD,115 | PESD3V3S4UD |
| Always Pb-free | ||||
| PESD5V0S4UD | PESD5V0S4UD,115 | PESD5V0S4UD |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PESD12VS4UD | 9340 593 03115 | PESD12VS4UD,115 | 0.1500 | Order samples | ||||||
| PESD15VS4UD | 9340 593 04115 | PESD15VS4UD,115 | 0.1500 | NA | DIGI-KEY CORPORATION | 5,391 | 11/7/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 11/7/2009 | Buy online | ||||||
| PESD24VS4UD | 9340 593 05115 | PESD24VS4UD,115 | 0.1500 | NA | DIGI-KEY CORPORATION | 5,580 | 11/7/2009 | Buy online | Order samples | |
| PESD3V3S4UD | 9340 593 01115 | PESD3V3S4UD,115 | 0.1500 | Order samples | ||||||
| PESD5V0S4UD | 9340 593 02115 | PESD5V0S4UD,115 | 0.1500 | Order samples |
Support Documents
Support Models
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | PPP max(W) | VBR typ.(V) | Number of protected lines |
|---|---|---|---|---|---|---|---|
| PESD12VS4UD | SOT457
(SC-74) | 100 | 12 | 0.015 | 200 | 14.5 | 4 |
| PESD15VS4UD | SOT457
(SC-74) | 90 | 15 | 0.015 | 200 | 18 | 4 |
| PESD24VS4UD | SOT457
(SC-74) | 70 | 24 | 0.015 | 200 | 27 | 4 |
| PESD3V3S4UD | SOT457
(SC-74) | 300 | 3.3 | 0.8 | 200 | 5.6 | 4 |
| PESD5V0S4UD | SOT457
(SC-74) | 220 | 5 | 0.2 | 200 | 6.8 | 4 |
Similar products
PESDxS4UD series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.