NXP Semiconductors


Select site:

English

PESDxV4UF; PESDxV4UG; PESDxV4UW

Parametric Search

Datasheet

PESDxV4UF; PESDxV4UG; PESDxV4UW
(Product Specification)
28-Jan-08, 16 pages, 108 kB

General description

Very low capacitance unidirectional quadruple ElectroStatic Discharge (ESD) protection diode arrays in small Surface-Mounted Device (SMD) plastic packages designed to protect up to four signal lines from the damage caused by ESD and other transients.

Features

  • ESD protection of up to four lines
  • Ultra low leakage current: IRM = 25 nA
  • Very low diode capacitance
  • ESD protection up to 12 kV
  • Max. peak pulse power: PPP = 16 W
  • IEC 61000-4-2; level 4 (ESD)
  • Low clamping voltage: VCL = 11 V
  • IEC 61000-4-5 (surge); IPP = 1.5 A

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PESD3V3V4UF9340 611 97115Volume productionSOT886Tape reel smdStandard MarkingNot available
PESD3V3V4UGPESD3V3V4UG T/R9340 587 33115Volume productionSOT353
(UMT5; SC-88A)
Tape reel smdStandard MarkingPESD3V3V4UG
Always Pb-free
PESD3V3V4UWPESD3V3V4UW T/R9340 591 76115Volume productionSOT665Tape reel smdStandard MarkingPESD3V3V4UW
Always Pb-free
PESD5V0V4UF9340 612 02115Volume productionSOT886Tape reel smdStandard MarkingNot available
PESD5V0V4UGPESD5V0V4UG T/R9340 587 34115Volume productionSOT353
(UMT5; SC-88A)
Tape reel smdStandard MarkingPESD5V0V4UG
Always Pb-free
PESD5V0V4UWPESD5V0V4UW T/R9340 591 77115Volume productionSOT665Tape reel smdStandard MarkingPESD5V0V4UW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PESD3V3V4UF9340 611  97115        Order samples
PESD3V3V4UG9340 587  33115  0.1900NADIGI-KEY CORPORATION6,0006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,9526/29/2008 Buy online  
PESD3V3V4UW9340 591  76115  0.1900      Order samples
PESD5V0V4UF9340 612  02115        Order samples
PESD5V0V4UG9340 587  34115  0.1900NADIGI-KEY CORPORATION3,0006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,6246/29/2008 Buy online  
PESD5V0V4UW9340 591  77115  0.1900      Order samples

Applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • Subscriber Identity Module (SIM) card protection


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
Intelligent washing machine
Main CPU board
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality

Technical documents

Support Documents

75015759; EMI filter and ESD protection Mobile phone applications (2006-11-01)
75014351; New MultiMarket Products Quarterly highlights (2005-08-01)
75014473; Philips portfolio in SOT663, SOT665 and SOT666 packages (2005-01-13)
75015399; Power management in notebook omputers (2005-12-01)

Support Models

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(A)PPP max(W)VBR typ.(V)Number of protected lines
PESD3V3V4UGSOT353
(UMT5; SC-88A)
18 3.3 0.3 16 5.6 4
PESD3V3V4UWSOT665
18 3.3 0.3 16 5.6 4
PESD5V0V4UGSOT353
(UMT5; SC-88A)
15 5 0.025 16 6.8 4
PESD5V0V4UWSOT665
15 5 0.025 16 6.8 4

Similar products

PESDxV4UF; PESDxV4UG; PESDxV4UW links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.