NXP Semiconductors


Select site:

English

PH1825AL

Selection guide

Datasheet

PH1825AL
(Product Specification)
23-Apr-09, 13 pages, 205 kB

Download all documentation

PH1825AL - N-channel TrenchMOS logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

Features

  • 100pct gate resistance tested
  • 100pct Ruggedness tested
  • Lead-free package
  • Logic level compatible
  • Optimimzed for use in DC-to-DC converters
  • Very low switching and conduction losses

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PH1825ALPH1825AL,1159340 632 26115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PH1825ALPH1825AL,115PH1825AL

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PH1825AL9340 632 26115  PH1825AL,115        not available

Applications

  • DC-to-DC converters
  • Notebook computers
  • Switched-mode power supplies
  • Voltage regulators


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
VGS(th)(V)
PH1825ALSOT669
(LFPAK)
N25.0100.08.0104.031.053.0LFPAKN1.82.71.7


Similar products
PH1825AL links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.