Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | Tj ≥ 25 °C; Tj ≤ 150 °C | 100 | V | ||
| ID | drain current | Tmb = 25 °C; VGS = 10 V | 34.3 | A | ||
| Ptot | total power dissipation | Tmb = 25 °C | 62.5 | W | ||
| Dynamic characteristics | ||||||
| QGD | gate-drain charge | VGS = 10 V; ID = 20 A; VDS = 50 V; Tj = 25 °C | 8.9 | nC | ||
| Static characteristics | ||||||
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 10 A; Tj = 25 °C | 19 | 23 | mΩ | |
PH20100S links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | S | source | ![]() | ![]() |
| 2 | S | source | ||
| 3 | S | source | ||
| 4 | G | gate | ||
| mb | D | mounting base; connected to drain |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PH20100S | 934057789115 | PH20100S,115 | 2.5 | NA | ARROW ELECTRONICS | 115 | 00 | 3/18/2010 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 130 | 00 | 3/18/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | no | 00 | 03/19/2010 | Buy online |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PH20100S | PH20100S,115 | 9340 577 89115 | Volume production | SOT669
(LFPAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PH20100S | PH20100S,115 | PH20100S |
| week 1, 2005 |