NXP Semiconductors


Select site:

English

PH20100S

Selection guide

Datasheet

PH20100S
(Product Specification)
05-Feb-09, 12 pages, 176 kB

Download all documentation

PH20100S - N-channel TrenchMOS standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

Features

  • Higher operating power due to low thermal resistance
  • Low conduction losses due to low on-state resistance
  • Simple gate drive required due to low gate charge current

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PH20100SPH20100S,1159340 577 89115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PH20100SPH20100S,115PH20100S
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PH20100S9340 577 89115  PH20100S,115  2.5000NAMOUSER ELECTRONICS1,403 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,888 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,403 11/20/2009Buy online 

Applications

  • DC-to-DC convertors
  • Switched-mode power supplies


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
VGS(th)(V)
PH20100SSOT669
(LFPAK)
N100.034.38.962.539.0LFPAKN23.03.0


Similar products
PH20100S links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.