Ultra low level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PH2520U | PH2520U,115 | 9340 578 29115 | Volume production | SOT669
(LFPAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PH2520U | PH2520U,115 | PH2520U |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PH2520U | 9340 578 29115 | PH2520U,115 | 2.5000 | NA | MOUSER ELECTRONICS | 1,042 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 128 | 11/20/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 2,594 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,042 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,500 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online |
Related applications
LCD TV - MMS functionality
Support Documents
Support Models
| Type number | Package | channel type | VDS(V) | ID(A) | QGD(nC) | Ptot(W) | QG(tot)(nC) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 4.5 V](mΩ) | RDSon [VGS = 2.5 V](mΩ) | VGS(th)(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PH2520U | SOT669
(LFPAK) | N | 20.0 | 100.0 | 18.0 | 62.5 | 78.0 | LFPAK | N | 2.7 | 3.9 | 1.2 (max) |
Similar products
PH2520U
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.