NXP Semiconductors


Select site:

English

PH2625L

Selection guide

Datasheet

(Preliminary Specification)
v.2.0, 24-Feb-05, 13 Pages, 100kB

Download all documentation

N-channel TrenchMOS logic level FET

General description
Features and benefits
Applications
Quick reference
Similar products
Pinning information
Block diagrams
Pricing/ordering/availability
Samples
Products/packages
Quality/reliability/chemical content
Design support
Print/email
Disclaimers
Devices listed on this page should not be used for new designs! Recommended replacement: PH2525LAll information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

Features and benefits

  • High efficiency due to low switching and conduction losses
  • Higher operating power due to low thermal resistance
  • Suitable for low gate drive sources

Applications

  • DC-to-DC convertors
  • Notebook computers
  • Switched-mode power supplies
  • Voltage regulators

Quick reference

SymbolParameterConditionsMinTyp/NomMaxUnit
VDSdrain-source voltageTj ≥ 25 °C; Tj ≤ 150 °C  25V
IDdrain currentTmb = 25 °C; VGS = 10 V  100A
Ptottotal power dissipationTmb = 25 °C  62.5W
Dynamic characteristics
QGDgate-drain chargeVGS = 4.5 V; ID = 25 A; VDS = 12 V 7.3 nC
Static characteristics
RDSondrain-source on-state resistanceVGS = 10 V; ID = 25 A; Tj = 25 °C 22.8
RDSondrain-source on-state resistanceVGS = 4.5 V; ID = 25 A; Tj = 25 °C 34.1

Similar Products

PH2625L links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PH2625L934058202115PH2625L,1152.21NAARROW ELECTRONICS115002/8/2010Buy onlineOrder samples
NADIGI-KEY CORPORATION854002/6/2010Buy online
JAPANCHIP ONE STOPno0002/09/2010Buy online

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PH2625LPH2625L,1159340 582 02115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PH2625LPH2625L,115PH2625L
week 1, 2005

Quality and reliability disclaimer

Design support

Application note

Logic level VGS ratings for NXP power MOSFETs (v.1.0, 18-Jul-08)
LFPAK MOSFET thermal design guide (v.1.1, 14-Jan-10)

Selection guide

Power MOSFET Selection guide 2009 (v.1.3, 24-Nov-09)

User manual

25 A LFPAK demonstration board (v.1.0, 17-Feb-06)