NXP Semiconductors


Select site:

English

PH3830L

Selection guide

Datasheet

PH3830L
(Product Specification)
02-Mar-04, 10 pages, 93 kB

Download all documentation

PH3830L - N-channel Trenchmos (tm) logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
Devices listed on this page should not be used for new designs! Recommended replacement: PSMN3R5-30YL_2All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a plastic package using TrenchMOS™ technology.

Features

  • Low thermal resistance
  • SO8 equivalent area footprint
  • Logic level gate drive
  • Low on-state resistance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PH3830LPH3830L,1159340 578 27115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PH3830LPH3830L,115PH3830L
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy online
PH3830L9340 578 27115  PH3830L,115  1.5600NADIGI-KEY CORPORATION3,000 11/12/2009Buy online
    NAMOUSER ELECTRONICS2,186 11/12/2009Buy online

Applications

  • DC-to-DC converters
  • Switched-mode power supplies
  • Portable appliances
  • Notebook computers.


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
PH3830LSOT669
(LFPAK)
N30.098.011.062.5LFPAKN3.8


Similar products
PH3830L links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.