NXP Semiconductors


Select site:

English

PH4840S

Selection guide

Datasheet

PH4840S
(Product Specification)
06-Nov-06, 12 pages, 106 kB

Download all documentation

PH4840S - N-channel TrenchMOS intermediate level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology.

Features

  • Low thermal resistance
  • SO8 equivalent area footprint
  • Low threshold voltage
  • Low on-state resistance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PH4840SPH4840S,1159340 578 23115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PH4840SPH4840S,115PH4840S
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PH4840S9340 578 23115  PH4840S,115  2.0600      Order samples

Applications

  • DC-to-DC converters
  • Switched-mode power supplies
  • Portable appliances
  • Notebook computers
  • DC motor drives


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
VGS(th)(V)
PH4840SSOT669
(LFPAK)
N40.094.516.062.567.0LFPAKN4.1.5 (min)


Similar products
PH4840S links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.