NXP Semiconductors


Select site:

English

PH5330E

Selection guide

Datasheet

PH5330E
(Product Specification)
09-Jan-04, 10 pages, 112 kB

Download all documentation

PH5330E - Trenchmos (tm) enhanced logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
Devices listed on this page should not be used for new designs! Recommended replacement: PSMN5R0-30YL_2All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a SOT669 (LFPAK) package using TrenchMOS? technology.

Features

  • Low thermal resistance
  • SO8 equivalent area footprint
  • Logic level gate drive
  • Low on-state resistance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PH5330EPH5330E,1159340 578 24115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PH5330EPH5330E,115PH5330E
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy online
PH5330E9340 578 24115  PH5330E,115  1.5200NADIGI-KEY CORPORATION6,093 11/12/2009Buy online
    NAMOUSER ELECTRONICS225 11/12/2009Buy online
    NAFUTURE ELECTRONICS1,500 11/12/2009Buy online
    NAAVNET ELECTRONICS MARKETING1,500 11/12/2009Buy online

Applications

  • DC-to-DC converters
  • Switched-mode power supplies
  • Portable appliances
  • Notebook computers.


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
VGS(th)(V)
PH5330ESOT669
(LFPAK)
N30.080.06.062.521.015.0LFPAKN9.78.5.5 (min)


Similar products
PH5330E links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.