NXP Semiconductors


Select site:

English

PH5525L

Selection guide

Datasheet

PH5525L
(Product Specification)
05-Dec-06, 12 pages, 99 kB

Download all documentation

PH5525L - N-channel TrenchMOS logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology.

Features

  • Logic level threshold
  • Lead-free package
  • Optimized for use in DC-to-DC converters
  • Very low switching and conduction losses
  • 100 pct RG tested

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PH5525LPH5525L,1159340 609 24115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PH5525LPH5525L,115PH5525L

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PH5525L9340 609 24115  PH5525L,115  1.1700ASIAWPI15,000150011/19/2009Buy onlineOrder samples

Applications

  • DC-to-DC converters
  • Switched-mode power supplies
  • Voltage regulators
  • PC Motherboards


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
VGS(th)(V)
PH5525LSOT669
(LFPAK)
N25.081.73.362.516.610.8LFPAKN5.58.22.6 (max)


Similar products
PH5525L links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.