NXP Semiconductors


Select site:

English

PH6030L

Selection guide

Datasheet

PH6030L
(Product Specification)
07-Aug-08, 12 pages, 157 kB

Download all documentation

PH6030L - N-channel TrenchMOS logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
Devices listed on this page should not be used for new designs! Recommended replacement: PSMN6R0-30YL_2All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology.

Features

  • Lead-free package
  • Logic level compatibile
  • Optimized for use in DC-to-DC converters
  • Very low switching and conduction losses

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PH6030LPH6030L,1159340 616 43115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PH6030LPH6030L,115PH6030L

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy online
PH6030L9340 616 43115  PH6030L,115        

Applications

  • DC-to-DC convertors
  • Notebook computers
  • Switched-mode power supplies
  • Voltage regulators


Related applications
LCD TV - MMS functionality

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
VGS(th)(V)
PH6030LSOT669
(LFPAK)
N30.076.73.162.515.211.5LFPAKN6.09.72.6 (max)


Similar products
PH6030L links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.