NXP Semiconductors


Select site:

English

PH6325L

Selection guide

Datasheet

PH6325L
(Preliminary Specification)
28-Apr-04, 11 pages, 139 kB

Download all documentation

PH6325L - N-channel Trenchmos (tm) logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
Devices listed on this page should not be used for new designs! Recommended replacement: PH5525L_2All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode field-effect transistor in a plastic package using TrenchMOSTM technology.

Features

  • Optimized for use in DC-to-DC converters
  • Very low switching and conduction losses
  • Low threshold voltage
  • Low thermal resistance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PH6325LPH6325L,1159340 582 03115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PH6325LPH6325L,115PH6325L
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy online
PH6325L9340 582 03115  PH6325L,115  1.3700NADIGI-KEY CORPORATION3,875 11/6/2009Buy online
    NAMOUSER ELECTRONICS520 11/6/2009Buy online
    NAFUTURE ELECTRONICS1,500 11/7/2009Buy online
    NAAVNET ELECTRONICS MARKETING3,000 11/6/2009Buy online

Applications

  • DC-to-DC converters
  • Switched-mode power supplies
  • Voltage regulators
  • Notebook computers.


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
PH6325LSOT669
(LFPAK)
N25.078.73.362.5LFPAKN6.39.5


Similar products
PH6325L links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.