Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PHB101NQ04T | PHB101NQ04T,118 | 9340 585 59118 | Volume production | SOT404
(D2PAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PHB101NQ04T | PHB101NQ04T,118 | PHB101NQ04T |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PHB101NQ04T | 9340 585 59118 | PHB101NQ04T,118 | 1.5100 | NA | DIGI-KEY CORPORATION | 4,210 | 11/6/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 790 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 300 | 11/7/2009 | Buy online |
| Type number | Package | channel type | VDS(V) | ID(A) | QGD(nC) | Ptot(W) | QG(tot)(nC) | Qr(nC) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 10 V](mΩ) | VGS(th)(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PHB101NQ04T | SOT404
(D2PAK) | N | 40.0 | 75.0 | 12.6 | 157.0 | 36.6 | 44.0 | D2PAK | N | 8.0 | 4.4 (max) |