N-channel, enhancement mode field-effect power transistor using Trench technology, intended for use in off-line switched mode power supplies, T.V. and computer monitor power supplies, d.c. to d.c. converters, motor control circuits and general purpose switching applications.
The PHP9NQ20T is supplied in the SOT78 (TO220AB) conventional leaded package
The PHB9NQ20T is supplied in the SOT404 (D²PAK) surface mounting package
The PHD9NQ20T is supplied in the SOT428 (DPAK) surface mounting package
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PHD9NQ20T | PHD9NQ20T /T3 | 9340 557 66118 | Volume production | SOT428
(SC-63; DPAK) | Tape reel smd | Standard Marking | PHD9NQ20T
| week 1, 2005 |
| PHP9NQ20T | PHP9NQ20T | 9340 556 85127 | Volume production | SOT78
(TO-220AB; SC-46) | Tube pack | Standard Marking | PHP9NQ20T
| week 1, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PHD9NQ20T | 9340 557 66118 | 1.1000 | Order samples | |||||
| PHP9NQ20T | 9340 556 85127 | 1.3200 | Order samples |
Related applications
Single transistor flyback (AC)
Two transistor flyback (AC)
Forward converter (AC)
Full bridge converter (AC)
Half bridge converter (AC)
OR-ing solution (AC)
Push-pull converter (AC)
OR-ing solution (DC)
Push-pull converter (DC)
Single transistor flyback (DC)
Two transistor flyback (DC)
Forward converter (DC)
Full bridge converter (DC)
Half bridge converter (DC)
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
Support Models
| Type number | Package | VDS(V) | Configuration | IDDC(A) | RDS(on)(mOhm) | Qgd (typ)(nC) |
|---|---|---|---|---|---|---|
| PHD9NQ20T | SOT428
(SC-63; DPAK) | 200 | Single N-channel | 8.7 | 400@10V | 12 |
| PHP9NQ20T | SOT78
(TO-220AB; SC-46) | 200 | Single N-channel | 8.7 | 400@10V | 12 |
PHP9NQ20T; PHB9NQ20T; PHD9NQ20T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.