NXP Semiconductors


Select site:

English

PHB20NQ20T; PHP20NQ20T

Parametric Search

Datasheet

PHB20NQ20T; PHP20NQ20T
(Product Specification)
01-Aug-99, 9 pages, 106 kB

Download all documentation

General description

N-channel enhancement mode field-effect power transistor in a plastic envelope using ?trench? technology. The device has very low on-state resistance. It is intended for use in dc to dc converters and general purpose switching applications.

The PHP20NQ20T is supplied in the SOT78 (TO220AB) conventional leaded package.
The PHB20NQ20T is supplied in the SOT404 (D 2 PAK) surface mounting package.

Features

  • ?Trench? technology
  • Very low on-state resistance
  • Fast switching
  • Low thermal resistance


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PHB20NQ20TPHB20NQ20T /T39340 557 63118Volume productionSOT404
(D2PAK)
Tape reel smdStandard MarkingPHB20NQ20T
week 1, 2005
PHP20NQ20TPHP20NQ20T9340 557 62127Volume productionSOT78
(TO-220AB; SC-46)
Tube packStandard MarkingPHP20NQ20T
week 1, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PHB20NQ20T9340 557  63118  2.0700      Order samples
PHP20NQ20T9340 557  62127  2.1900      Order samples

Parametrics/similar products

Type numberPackageVDS(V)ConfigurationIDDC(A)RDS(on)(mOhm)Qgd
(typ)(nC)
PHB20NQ20TSOT404
(D2PAK)
200Single N-channel20130@10V22
PHP20NQ20TSOT78
(TO-220AB; SC-46)
200Single N-channel20130@10V22

Similar products

PHB20NQ20T; PHP20NQ20T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.