NXP Semiconductors


Select site:

English

PHP34NQ11T

Selection guide

Datasheet

PHP34NQ11T
(Product Specification)
17-May-04, 10 pages, 92 kB

Download all documentation

PHP34NQ11T - N-channel Trenchmos (tm) standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
Devices listed on this page should not be used for new designs!All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect transistor in a plastic package using TrenchMOSTM technology.

Features

  • Low on-state resistance
  • Low thermal resistance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PHP34NQ11TPHP34NQ11T,1279340 585 03127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PHP34NQ11TPHP34NQ11T,127PHP34NQ11T
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PHP34NQ11T9340 585 03127  PHP34NQ11T,127        not available

Applications

  • DC-to-DC converters
  • Switched-mode power supplies.


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
PHP34NQ11TSOT78
(TO-220AB)
N110.035.018.0136.0TO-220ABN40.0


Similar products
PHP34NQ11T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.