NXP Semiconductors


Select site:

English

PHP/PHB110NQ06LT

Selection guide

Datasheet

PHP/PHB110NQ06LT
(Product Specification)
04-May-04, 11 pages, 94 kB

Download all documentation

PHP/PHB110NQ06LT - N-channel Trenchmos (tm) logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode field-effect transistor in a plastic package using TrenchMOSTM technology.

Features

  • Logic level threshold
  • Low on-state resistance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PHB110NQ06LTPHB110NQ06LT,1189340 585 53118Volume productionSOT404
(D2PAK)
Tape reel smdStandard Marking
PHP110NQ06LTPHP110NQ06LT,1279340 585 56127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PHB110NQ06LTPHB110NQ06LT,118PHB110NQ06LT
week 1, 2005
PHP110NQ06LTPHP110NQ06LT,127PHP110NQ06LT
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PHB110NQ06LT9340 585 53118  PHB110NQ06LT,118  1.9200NADIGI-KEY CORPORATION8,851 11/6/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS500 11/6/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,600 11/5/2009Buy online 
PHP110NQ06LT9340 585 56127  PHP110NQ06LT,127  2.2600      Order samples

Applications

  • Motors, lamps, solenoids
  • DC-to-DC converters
  • Uninterruptible power supplies
  • General industrial applications.


Related applications
LCD TV - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
PHB110NQ06LTSOT404
(D2PAK)
N55.075.017.0200.0D2PAKN7.0
PHP110NQ06LTSOT78
(TO-220AB)
N55.075.017.0200.0TO-220ABN7.0


Similar products
PHP/PHB110NQ06LT links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.