NXP Semiconductors


Select site:

English

PHP/PHB143NQ04T

Selection guide

Datasheet

PHP/PHB143NQ04T
(Product Specification)
13-May-04, 11 pages, 97 kB

Download all documentation

PHP/PHB143NQ04T - N-channel Trenchmos (tm) standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect transistor in a plastic package using TrenchMOSTM technology.

Features

  • Standard level threshold
  • Very low on-state resistance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PHP143NQ04TPHP143NQ04T,1279340 585 38127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PHB143NQ04TPHB143NQ04T,1189340 585 37118Discontinued
Replacement product
SOT404
(D2PAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PHP143NQ04TPHP143NQ04T,127PHP143NQ04T
week 1, 2005

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PHB143NQ04TPHB143NQ04T,118PHB143NQ04T
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PHP143NQ04T9340 585 38127  PHP143NQ04T,127  2.1700      Order samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PHB143NQ04T93405853711830-jun-0931-dec-09NoneDN 62
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life. No replacement part available.

Applications

  • Motors, lamps, solenoids
  • DC-to-DC converters
  • Uninterruptible power supplies
  • General industrial applications.


Related applications
LCD TV - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
Ptot(W)
PHB143NQ04TSOT404
(D2PAK)
N40.075.016.0D2PAKN5.2
PHP143NQ04TSOT78
(TO-220AB)
N40.075.016.0TO-220ABN5.2200.0


Similar products
PHP/PHB143NQ04T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.