NXP Semiconductors


Select site:

English

PHP/PHB191NQ06LT

Selection guide

Datasheet

PHP/PHB191NQ06LT
(Product Specification)
05-May-04, 11 pages, 92 kB

Download all documentation

PHP/PHB191NQ06LT - N-channel Trenchmos (tm) logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode field-effect transistor in a plastic package using TrenchMOSTM technology.

Features

  • Logic level threshold
  • Very low on-state resistance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PHB191NQ06LTPHB191NQ06LT,1189340 585 43118Volume productionSOT404
(D2PAK)
Tape reel smdStandard Marking
PHP191NQ06LTPHP191NQ06LT,1279340 585 44127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PHB191NQ06LTPHB191NQ06LT,118PHB191NQ06LT
week 1, 2005
PHP191NQ06LTPHP191NQ06LT,127PHP191NQ06LT
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PHB191NQ06LT9340 585 43118  PHB191NQ06LT,118  3.3200NADIGI-KEY CORPORATION991 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS534 11/6/2009Buy online 
    NAFUTURE ELECTRONICS250 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,600 11/6/2009Buy online 
PHP191NQ06LT9340 585 44127  PHP191NQ06LT,127        Order samples

Applications

  • Motors, lamps, solenoids
  • Uninterruptible power supplies
  • DC-to-DC converters
  • General industrial applications.


Related applications
LCD TV - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
PHB191NQ06LTSOT404
(D2PAK)
N55.075.037.6300.0D2PAKN3.7
PHP191NQ06LTSOT78
(TO-220AB)
N55.075.037.6300.0TO-220ABN3.7


Similar products
PHP/PHB191NQ06LT links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.