The PIP212-12M is a fully optimized powertrain for high current high frequency synchronous buck DC-to-DC applications. The PIP212-12M replaces two power MOSFETs, a Schottky diode and a driver IC, resulting in a significant increase in power density. The integrated solution allows for optimization of individual components and greatly reduces the parasitics associated with conventional discrete solutions, resulting in higher system efficiencies at higher frequency operation.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PIP212-12M | PIP212-12M,518 | 9340 592 34518 | Volume production | SOT684-4
(HVQFN56) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PIP212-12M | PIP212-12M,518 | PIP212-12M |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PIP212-12M | 9340 592 34518 | PIP212-12M,518 | 8.7800 | NA | FUTURE ELECTRONICS | 95 | 11/19/2009 | Buy online | Order samples |
Application Notes
Support Documents
| Type number | Package | Output voltage(V) | Operating Frequency(MHz) | Input Voltage Range(VDC) | Output Current(A) |
|---|---|---|---|---|---|
| PIP212-12M | SOT684-4
(HVQFN56) | 6 | 1 | 16 | 35 |
Similar products
PIP212-12M
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.