NXP Semiconductors


Select site:

English

PNX1300

Selection guide

Datasheet

PNX1300
(Product Specification)
25-Jun-04, 0 pages, 0 kB

Download all documentation

General description

Philips PNX1300 processors are ideal building blocks for devices required to process several types of multimedia datastreams simultaneously, including the latest standards such as MPEG-4, MPEG-2, H.263, MP3, and Dolby Digital. With ample computational power available to capture, compress, and decompress many video and audio data formats in real time, PNX1300s are well suited for a broad range of applications such as Internet appliances, Web-cams, smart display pads, video and screen phones, DVR, videoconferencing, video editing, videobased security, Internet radios, DVD playback, wireless LAN devices, and digital TV sets and set-top boxes. They also support applications in a JavaTM virtual machine environment.

Supported by the comprehensive TriMediaTM SDE software development environment, PNX1300s are comparable in ease of programmability to general-purpose processors. The SDE enables multimedia application development entirely in the C and C++ languages improving time-to-market and lowering product development and maintenance costs.

Please contact your local sales representative for the latest errata.

Features

  • Processes audio, video, graphics and communications datastreams on a single chip
  • Ideal for video-centric multimedia applications
  • Powerful, fine-grain parallel VLIW CPU
    • 143-, 180-, or 200-MHz CPU achieves up to 7.7 BOPS
    • Optional lower-voltage 166-MHz CPU available
  • Versatile instruction set includes traditional microprocessor, special multimedia SIMD, and IEEE floating-point operations
  • Comprehensive software development tools enable multimedia application development entirely in the C/C++ programming languages
  • On-chip, independent, DMA-driven multimedia I/O and coprocessing units offload the CPU
  • PCI/XIO host bus interface supports glueless interface to PCI and eight-bit microcomputer peripherals including ROM/Flash, EEPROM, 68K, and x86 devices
  • 16-, 64-, 128-, and 256-Mbit SDRAM support up to 183 MHz
  • On-chip DVD playback authentication/descrambling
  • Application libraries available from Philips and third-party suppliers provide solutions for MPEG-4 encode/decode, MPEG-2 encode/decode, Dolby Digital (AC-3) decode, MP3 decode, and more

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PNX1300EH/GPNX1300EH/G,5579352 777 16557Volume productionSOT553-1
(HBGA292)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPNX1300EH/G
Always Pb-free
PNX1301EH/GPNX1301EH/G,5579352 777 17557Volume productionSOT553-1
(HBGA292)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPNX1301EH/G
Always Pb-free
PNX1302EH/GPNX1302EH/G,5579352 777 18557Volume productionSOT553-1
(HBGA292)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPNX1302EH/G
Always Pb-free
PNX1311EH/GPNX1311EH/G,5579352 777 21557Volume productionSOT553-1
(HBGA292)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPNX1311EH/G
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PNX1300EH/G9352 777 16557  PNX1300EH/G,557  NADIGI-KEY CORPORATION332 7/3/2009Buy onlinenot available
    NAMOUSER ELECTRONICS20 7/4/2009Buy online 
    NAFUTURE ELECTRONICS200 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,180 7/2/2009Buy online 
PNX1301EH/G9352 777 17557  PNX1301EH/G,557  NAARROW ELECTRONICS1,000 7/2/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,013 7/3/2009Buy online 
    NAMOUSER ELECTRONICS20 7/4/2009Buy online 
    NAAVNET ELECTRONICS MARKETING560 7/2/2009Buy online 
PNX1302EH/G9352 777 18557  PNX1302EH/G,557  NADIGI-KEY CORPORATION114 7/3/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS105 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING6 7/2/2009Buy online 
PNX1311EH/G9352 777 21557  PNX1311EH/G,557  NADIGI-KEY CORPORATION390 7/3/2009Buy onlineOrder samples

Applications

  • DVR and home media server
  • DVD recorder
  • Media adapter

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.