The Philips NexperiaTM PNX8550 is a highly integrated media processor for building mid- to high-end analog/digital and digital TV receivers with advanced TV and connectivity features. On a single chip, PNX8550 integrates conditional access, MPEG-2 transport stream demux, video decoding, high-quality video enhancement, audio decode and mixing, graphics generation, image composition, and display. It supports simultaneous input and processing of two SD or one HD MPEG streams and two independent outputs for a primary TV screen and a secondary analog device such as VCR. Dual-stream processing also enables support for double window applications such as picture-in- picture and side-by-side pictures.
In basic or advanced configurations, PNX8550 offers extensive video quality enhancement of analog or digital sources including industry standards such as Digital Natural MotionTM or proprietary algorithms. It supports a wide variety of display types, sizes, and aspect ratios, including HD progressive output for driving wide-XGA class plasma or LCD displays.
The PNX8550's highly integrated Nexperia Home architecture enables support for basic and advanced TV applications and product configurations. Powerful MIPS32 and TriMedia processor cores work together with on-chip units to efficiently handle media processing functions in hardware and software. The MIPS32 PR4450 core controls and balances all on-chip functions; two TriMedia TM3260 cores handle real-time media tasks, many advanced video enhancements, and all audio operations. On-chip I/O and coprocessing units perform or assist in core video functions such as media I/O, video decoding, scaling, video quality enhancements, display composition, and preparing media streams for display. High-speed data and control buses connect CPUs and on-chip units with each other and with main memory. Support for PCI, XIO, USB, and 1394 connectivity standards make a wide variety of connectivity features possible.
A variety of PNX8550 configurations support many advanced TV features and services:
For PNX8550 application development, the NH-8550 SDK includes reference hardware, a programmable remote control, audio/video streaming software, operating systems, sample and demo applications, and documentation. It is available to Partners through the Nexperia Home Partner Program.
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.