NXP Semiconductors


Select site:

English

Datasheet

PMBD6050
(Product Specification)
14-Jan-04, 10 pages, 69 kB

Download all documentation

General description

The PMBD6050 is a high-speed switching diode fabricated in planar technology, and encapsulated in a small SOT23 plastic SMD package.

Features

  • Small plastic SMD package
  • High switching speed: max. 4 ns
  • Continuous reverse voltage: max. 70 V
  • Repetitive peak reverse voltage: max. 85 V
  • Repetitive peak forward current: max. 500 mA.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PMBD6050PMBD6050 T/R9338 592 20215Volume productionSOT23
(SOT3)
Tape reel smdStandard MarkingPMBD6050
week 34, 2003
PMBD6050PMBD6050 /T39338 592 20235Volume productionSOT23
(SOT3)
Tape reel smdStandard MarkingPMBD6050
week 34, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PMBD60509338 592  20215  0.0800NAARROW ELECTRONICS399,00010/8/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING21,00010/8/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER235,80010/8/2008 Buy online  
   NAMOUSER ELECTRONICS11,27010/9/2008 Buy online  
   ASIAWPI30,00010/09/2008 Buy online  
PMBD60509338 592  20235  0.0800     not available

Block diagrams/pinning

Technical documents

Support Models

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
PMBD6050SOT23
(SOT3)
7041@IF=50mA100@VR=50V1.5single4215500

Similar products

PMBD6050 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.