Silicon symmetrical p-channel junction FETs in plastic microminiature SOT23 envelopes.They are intended for application with analogue switches, choppers, commutators etc. using SMD technology. A special feature is the interchangeability of the drain and source connections.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMBFJ174 | PMBFJ174,215 | 9339 089 00215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PMBFJ175 | PMBFJ175,215 | 9339 089 10215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PMBFJ176 | PMBFJ176,215 | 9339 089 20215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PMBFJ177 | PMBFJ177,215 | 9339 089 30215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMBFJ174 | PMBFJ174,215 | PMBFJ174 |
| week 34, 2003 | ||||
| PMBFJ175 | PMBFJ175,215 | PMBFJ175 |
| week 34, 2003 | ||||
| PMBFJ176 | PMBFJ176,215 | PMBFJ176 |
| week 34, 2003 | ||||
| PMBFJ177 | PMBFJ177,215 | PMBFJ177 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMBFJ174 | 9339 089 00215 | PMBFJ174,215 | 0.2800 | NA | ARROW ELECTRONICS | 45,000 | 11/5/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 41,234 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 6,844 | 11/5/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 9,000 | 11/6/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 5,470 | 11/5/2009 | Buy online | ||||||
| PMBFJ175 | 9339 089 10215 | PMBFJ175,215 | 0.2800 | NA | MOUSER ELECTRONICS | 2,954 | 11/5/2009 | Buy online | Order samples | |
| PMBFJ176 | 9339 089 20215 | PMBFJ176,215 | 0.2800 | NA | DIGI-KEY CORPORATION | 52,466 | 11/6/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,760 | 11/5/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 500 | 11/6/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/5/2009 | Buy online | ||||||
| PMBFJ177 | 9339 089 30215 | PMBFJ177,215 | 0.2800 | ASIA | SAC - Taiwan | yes | 3000 | 11/06/2009 | Buy online | Order samples |
| ASIA | WPI | 30,000 | 3000 | 11/05/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 500 | 11/6/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 114,000 | 11/5/2009 | Buy online |
| Type number | Package | VDS(V) | V(P)GS MAX(V) | V(P)GS(V) | CRS MAX(pF) | ton MAX(ns) | toff MAX(ns) | IDSS MIN.(mA) | IDSS MAX.(mA) | RDS(on) MAX(Ohm) | V(P)GS MIN(V) | CRS TYP(pF) | IG(mA) | IDSS MIN - MAX(mA) | IG | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PMBFJ174 | SOT23
(TO-236AB) | 30 | 10 | 5 to 10 | 4 | 7 | 7 | 15 | 15 | 20 | 135 | 85 | 5 | 4 | 50 | 20 to 135 | 50 |
| PMBFJ175 | SOT23
(TO-236AB) | 30 | 6 | 3 to 6 | 4 | 15 | 15 | 30 | 30 | 7 | 70 | 125 | 3 | 4 | 50 | 7 to 70 | 50 |
| PMBFJ176 | SOT23
(TO-236AB) | 30 | 4 | 1 to 4 | 4 | 35 | 35 | 35 | 35 | 2 | 35 | 250 | 1 | 4 | 50 | 2 to 35 | 50 |
| PMBFJ177 | SOT23
(TO-236AB) | 30 | 2.25 | 0.8 to 2.25 | 4 | 45 | 45 | 45 | 45 | 1.5 | 20 | 300 | 0.8 | 4 | 50 | 1.5 to 20 | 50 |
Similar products
PMBFJ174 to 177
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.