NXP Semiconductors


Select site:

English

PMEG1020EH; PMEG1020EJ

Selection guide

Datasheet

PMEG1020EH; PMEG1020EJ
(Product Specification)
14-Apr-05, 9 pages, 57 kB

Download all documentation

PMEG1020EH; PMEG1020EJ - 10 V, 2 A ultra low VF MEGA Schottky barrier rectifiers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small and flat lead plastic SMD packages.

Features

  • Forward current:≤ 2 A
  • Reverse voltage: ≤ 10 V
  • Ultra low forward voltage
  • Small and flat lead SMD plastic packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG1020EHPMEG1020EH,1159340 590 28115Volume productionSOD123Reel Pack, SMDStandard Marking
PMEG1020EJPMEG1020EJ,1159340 582 55115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG1020EHPMEG1020EH,115PMEG1020EH
Always Pb-free
PMEG1020EJPMEG1020EJ,115PMEG1020EJ
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG1020EH9340 590 28115  PMEG1020EH,115  0.1600NAMOUSER ELECTRONICS570 11/20/2009Buy onlineOrder samples
    NANEWARK670 11/20/2009Buy online 
    NADIGI-KEY CORPORATION3,612 11/20/2009Buy online 
    NAMOUSER ELECTRONICS570 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING8,990 11/19/2009Buy online 
PMEG1020EJ9340 582 55115  PMEG1020EJ,115  0.1600NAMOUSER ELECTRONICS2,009 11/20/2009Buy onlineOrder samples
    NANEWARK2,413 11/20/2009Buy online 
    NAARROW ELECTRONICS3,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION5,470 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,009 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Inverse polarity protection
  • Low power consumption applications


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG1020EHSOD123
9460@IF=2A50@VR=5Vsingle2103@VR=10V
PMEG1020EJSOD323F
(SOD2)
9460@IF=2A50@VR=5Vsingle2103@VR=10V


Similar products
PMEG1020EH; PMEG1020EJ links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.