Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection encapsulated in a SOT666 ultra small plastic SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG1020EV | PMEG1020EV,115 | 9340 576 23115 | Volume production | SOT666 | Tape reel smd | Standard Marking | |
| PMEG1020EV/DG | PMEG1020EV/DG,115 | 9340 618 43115 | Volume production | SOT666 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG1020EV | PMEG1020EV,115 | PMEG1020EV |
| Always Pb-free | ||||
| PMEG1020EV/DG | PMEG1020EV/DG,115 | PMEG1020EV_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMEG1020EV | 9340 576 23115 | PMEG1020EV,115 | 0.1600 | EU | FARNELL | 38 | 11/23/2009 | Buy online | Order samples | |
| PMEG1020EV/DG | 9340 618 43115 | PMEG1020EV/DG,115 | not available |
Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
Application Notes
Support Models
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG1020EV | SOT666
| 9 | 350@IF=1A | 45@VR=5V | single | 2 | 10 | 3@VR=10V |
| PMEG1020EV/DG | SOT666
| 9 | 350@IF=1A | 45@VR=5V | single | 2 | 10 | 3@VR=10V |
Similar products
PMEG1020EV
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.