NXP Semiconductors


Select site:

English

PMEG1030EH; PMEG1030EJ

Selection guide

Datasheet

PMEG1030EH; PMEG1030EJ
(Product Specification)
02-Jun-05, 9 pages, 58 kB

Download all documentation

PMEG1030EH; PMEG1030EJ - 10 V, 3 A ultra low VF MEGA Schottky barrier rectifiers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection encapsulated in small SMD plastic packages.

Features

  • Forward current: 3 A
  • Reverse voltage: 10 V
  • Ultra low forward voltage
  • Small and flat lead SMD package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG1030EHPMEG1030EH,1159340 592 74115Volume productionSOD123Reel Pack, SMDStandard Marking
PMEG1030EJPMEG1030EJ,1159340 586 49115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG1030EHPMEG1030EH,115PMEG1030EH
Always Pb-free
PMEG1030EJPMEG1030EJ,115PMEG1030EJ
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG1030EH9340 592 74115  PMEG1030EH,115  0.1300NAMOUSER ELECTRONICS1,331 11/20/2009Buy onlineOrder samples
    NANEWARK2,640 11/20/2009Buy online 
    NADIGI-KEY CORPORATION9,714 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,331 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 
    ASIAWPI12,000300011/19/2009Buy online 
PMEG1030EJ9340 586 49115  PMEG1030EJ,115  0.1300NAMOUSER ELECTRONICS2,361 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS3,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION11,816 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,361 11/20/2009Buy online 
    NAFUTURE ELECTRONICS6,000 11/19/2009Buy online 

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switched-mode power supply
  • Inverse polarity protection
  • Low power consumption applications


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG1030EHSOD123
9530@IF=3A85@VR=1Vsingle3103@VR=10V
PMEG1030EJSOD323F
(SOD2)
9530@IF=3A85@VR=1Vsingle3103@VR=10V


Similar products
PMEG1030EH; PMEG1030EJ links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.