NXP Semiconductors


Select site:

English

PMEG2005AEL

Selection guide

Datasheet

PMEG2005AEL
(Product Specification)
27-Apr-04, 8 pages, 44 kB

Download all documentation

PMEG2005AEL - 0.5 A ultra low VF MEGA Schottky barrier rectifier in leadless ultra small SOD882

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier diode with an integrated guard ring for stress protection encapsulated in a SOD882 leadless ultra small plastic package.

Features

  • Forward current: 0.5 A
  • Reverse voltage: 20 V
  • Ultra low forward voltage
  • Leadless ultra small plastic package
  • Power dissipation comparable to SOT23.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG2005AELPMEG2005AEL,3159340 580 79315Volume productionSOD882
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG2005AELPMEG2005AEL,315PMEG2005AEL
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG2005AEL9340 580 79315  PMEG2005AEL,315  0.1500NAMOUSER ELECTRONICS420 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS420 11/20/2009Buy online 

Applications

  • Ultra high-speed switching
  • Voltage clamping
  • Protection circuits
  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Low power consumption applications.


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG2005AELSOD882
(SOD2)
3440@IF=0.5A25@VR=1Vsingle0.5201.5@VR=20V


Similar products
PMEG2005AEL links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.