Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOT666 ultra small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG2005AEV | PMEG2005AEV,115 | 9340 578 31115 | Volume production | SOT666 | Tape reel smd | Standard Marking | |
| PMEG3005AEV | PMEG3005AEV,115 | 9340 578 32115 | Volume production | SOT666 | Tape reel smd | Standard Marking | |
| PMEG4005AEV | PMEG4005AEV,115 | 9340 578 33115 | Volume production | SOT666 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG2005AEV | PMEG2005AEV,115 | PMEG2005AEV |
| Always Pb-free | ||||
| PMEG3005AEV | PMEG3005AEV,115 | PMEG3005AEV |
| Always Pb-free | ||||
| PMEG4005AEV | PMEG4005AEV,115 | PMEG4005AEV |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMEG2005AEV | 9340 578 31115 | PMEG2005AEV,115 | 0.1100 | NA | NEWARK | 1,151 | 11/20/2009 | Buy online | Order samples | |
| ASIA | WPI | 8,000 | 4000 | 11/19/2009 | Buy online | |||||
| PMEG3005AEV | 9340 578 32115 | PMEG3005AEV,115 | 0.1100 | Order samples | ||||||
| PMEG4005AEV | 9340 578 33115 | PMEG4005AEV,115 | 0.1100 | ASIA | WPI | 24,000 | 4000 | 11/19/2009 | Buy online | Order samples |
Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
Application Notes
Support Models
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG2005AEV | SOT666
| 10 | 390@IF=0.5A | 80@VR=1V | single | 0.5 | 20 | 0.2@VR=20V |
| PMEG3005AEV | SOT666
| 10 | 430@IF=0.5A | 70@VR=1V | single | 0.5 | 30 | 0.15@VR=30V |
| PMEG4005AEV | SOT666
| 10 | 470@IF=0.5A | 50@VR=1V | single | 0.5 | 40 | 0.1@VR=40V |
Similar products
PMEG2005AEV; PMEG3005AEV; PMEG4005AEV
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.