NXP Semiconductors


Select site:

English

PMEG2005EB

Selection guide

Datasheet

PMEG2005EB
(Product Specification)
04-Apr-03, 8 pages, 98 kB

Download all documentation

PMEG2005EB - Low VF MEGA Schottky barrier diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier diode, encapsulated in a SOD523 (SC-79) ultra small SMD plastic package.

Features

  • Forward current: 0.5 A
  • Reverse voltage: 20 V
  • Very low forward voltage
  • Guard ring protected
  • Ultra small SMD package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG2005EBPMEG2005EB,1159340 573 01115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PMEG2005EB/DGPMEG2005EB/DG,1159340 619 04115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG2005EBPMEG2005EB,115PMEG2005EB
week 52, 2002
PMEG2005EB/DGPMEG2005EB/DG,115PMEG2005EB_DG
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG2005EB9340 573 01115  PMEG2005EB,115  0.1200NAMOUSER ELECTRONICS1,270 11/20/2009Buy onlineOrder samples
    NANEWARK445 11/20/2009Buy online 
    NAARROW ELECTRONICS3,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS1,270 11/20/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
PMEG2005EB/DG9340 619 04115  PMEG2005EB/DG,115        not available

Applications

  • Ultra high-speed switching
  • Voltage clamping
  • Protection circuits
  • Low current rectification
  • Low power consumption applications (e.g. handheld devices).


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG2005EBSOD523
(SC-79)
6480@IF=0.5A30@VR=1Vsingle0.5200.03@VR=10V
PMEG2005EB/DGSOD523
(SC-79)
6480@IF=0.5A30@VR=1Vsingle0.5200.03@VR=10V


Similar products
PMEG2005EB links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.