NXP Semiconductors


Select site:

English

PMEG2010AEB

Selection guide

Datasheet

(Product Specification)
v.1, 03-Dec-03, 8 pages, 108 kB

Download all documentation

20 V, 1 A ultra low VF MEGA Schottky barrier rectifier in SOD523 package

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD523 (SC-79) ultra small plastic SMD package.

Features

  • Forward current: 1.0 A
  • Reverse voltage: 20 V
  • Ultra low forward voltage
  • Ultra small SMD package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG2010AEBPMEG2010AEB,1159340 577 57115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PMEG2010AEB/DGPMEG2010AEB/DG,1159340 631 17115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PMEG2010AEBPMEG2010AEB,115PMEG2010AEB
Always Pb-free
PMEG2010AEB/DGPMEG2010AEB/DG,115PMEG2010AEB_DG
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG2010AEB9340 577 57115  PMEG2010AEB,115  0.1600NAMOUSER ELECTRONICS433 3/18/2010Buy onlineOrder samples
    NANEWARK400 3/18/2010Buy online 
    NAARROW ELECTRONICS115 3/18/2010Buy online 
    EUFARNELL10,171 3/18/2010Buy online 
    NAMOUSER ELECTRONICS433 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
    ASIAWPI30,000300003/18/2010Buy online 
PMEG2010AEB/DG9340 631 17115  PMEG2010AEB/DG,115  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Applications

  • Low voltage rectification
  • High efficiency DC/DC conversion
  • Voltage clamping
  • Inverse-polarity protection
  • Low power consumption applications.


Related applications
Cellular phone
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG2010AEBSOD523
(SC-79)
6290@IF=0.1A25@VR=1Vsingle1201.5@VR=20V
PMEG2010AEB/DGSOD523
(SC-79)
6290@IF=0.1A25@VR=1Vsingle1201.5@VR=20V


Similar products
PMEG2010AEB links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.