NXP Semiconductors


Select site:

English

PMEG2010EH; PMEG2010EJ; PMEG2010ET

Selection guide

Datasheet

PMEG2010EH; PMEG2010EJ; PMEG2010ET
(Product Specification)
20-Mar-07, 11 pages, 76 kB

Download all documentation

PMEG2010EH; PMEG2010EJ; PMEG2010ET - 1 A very low VF MEGA Schottky barrier rectifiers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small Surface-Mounted Device (SMD) plastic packages.

Features

  • Forward current: IF ≤ 1 A
  • Reverse voltage: VR ≤ 20 V
  • Very low forward voltage
  • Small SMD plastic packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG2010EHPMEG2010EH,1159340 590 29115Volume productionSOD123Reel Pack, SMDStandard Marking
PMEG2010EJPMEG2010EJ,1159340 585 24115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking
PMEG2010EJ/DGPMEG2010EJ/DG,1159340 618 27115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking
PMEG2010ETPMEG2010ET,2159340 610 48215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PMEG2010ET/BPMEG2010ET/B,2159340 628 61215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG2010EHPMEG2010EH,115PMEG2010EH
Always Pb-free
PMEG2010EJPMEG2010EJ,115PMEG2010EJ
Always Pb-free
PMEG2010EJ/DGPMEG2010EJ/DG,115PMEG2010EJ_DG
Always Pb-free
PMEG2010ETPMEG2010ET,215PMEG2010ET
Always Pb-free
PMEG2010ET/BPMEG2010ET/B,215PMEG2010ET_B
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG2010EH9340 590 29115  PMEG2010EH,115  0.1100NAMOUSER ELECTRONICS968 11/21/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION8,528 11/21/2009Buy online 
    NAMOUSER ELECTRONICS968 11/21/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/23/2009Buy online 
PMEG2010EJ9340 585 24115  PMEG2010EJ,115  0.1100NAMOUSER ELECTRONICS6,000 11/21/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION2,435 11/21/2009Buy online 
    NAMOUSER ELECTRONICS6,000 11/21/2009Buy online 
    NAFUTURE ELECTRONICS6,000 11/22/2009Buy online 
    NAAVNET ELECTRONICS MARKETING6,000 11/23/2009Buy online 
PMEG2010EJ/DG9340 618 27115  PMEG2010EJ/DG,115        not available
PMEG2010ET9340 610 48215  PMEG2010ET,215  NAMOUSER ELECTRONICS5,963 11/21/2009Buy onlineOrder samples
    EUFARNELL2,839 11/23/2009Buy online 
    NAMOUSER ELECTRONICS5,963 11/21/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/22/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/23/2009Buy online 
PMEG2010ET/B9340 628 61215  PMEG2010ET/B,215        not available

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Reverse polarity protection
  • Low power consumption applications


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG2010EHSOD123
9500@IF=1A80@VR=1Vsingle1200.2@VR=20V
PMEG2010EJSOD323F
(SOD2)
9500@IF=1A80@VR=1Vsingle1200.2@VR=20V
PMEG2010EJ/DGSOD323F
(SOD2)
9500@IF=1A80@VR=1Vsingle1200.2@VR=20V
PMEG2010ETSOT23
(TO-236AB)
9500@IF=1A80@VR=1Vsingle1200.2@VR=20V
PMEG2010ET/BSOT23
(TO-236AB)
9500@IF=1A80@VR=1Vsingle1200.2@VR=20V


Similar products
PMEG2010EH; PMEG2010EJ; PMEG2010ET links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.