NXP Semiconductors


Select site:

English

PMEG2015EH; PMEG2015EJ

Selection guide

Datasheet

PMEG2015EH; PMEG2015EJ
(Product Specification)
07-Apr-05, 9 pages, 59 kB

Download all documentation

PMEG2015EH; PMEG2015EJ - 20 V, 1.5 A very low VF MEGA Schottky barrier rectifiers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection encapsulated in small and flat SMD plastic packages.

Features

  • Forward current: ≤ 1.5 A
  • Reverse voltage: ≤ 20 V
  • Very low forward voltage
  • Small and flat lead SMD plastic packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG2015EHPMEG2015EH,1159340 592 76115Volume productionSOD123F
(SOD2)
Tape reel smdStandard Marking
PMEG2015EJPMEG2015EJ,1159340 590 05115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG2015EHPMEG2015EH,115PMEG2015EH
Always Pb-free
PMEG2015EJPMEG2015EJ,115PMEG2015EJ
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG2015EH9340 592 76115  PMEG2015EH,115  0.1100NAMOUSER ELECTRONICS992 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION8,290 11/20/2009Buy online 
    NAMOUSER ELECTRONICS992 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/19/2009Buy online 
PMEG2015EJ9340 590 05115  PMEG2015EJ,115  0.1100NAMOUSER ELECTRONICS130 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION9,298 11/20/2009Buy online 
    NAMOUSER ELECTRONICS130 11/20/2009Buy online 
    NAFUTURE ELECTRONICS6,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/19/2009Buy online 
    ASIAWPI12,000300011/19/2009Buy online 

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Inverse polarity protection
  • Low and medium power general applications


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG2015EHSOD123F
(SOD2)
9660@IF=1.5A50@VR=1Vsingle1.5200.07@VR=20V
PMEG2015EJSOD323F
(SOD2)
9660@IF=1.5A50@VR=1Vsingle1.5200.07@VR=20V


Similar products
PMEG2015EH; PMEG2015EJ links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.